??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Ingersoll Cutting Tool
Description
1A7E Button Face Mill
Bill of material
2919014
ORDERNO
2919014
BORE_DIA_
bore dia.
0.750
COOLANT
coolant
Yes
CUTTING_DIA_
cutting dia.
1.691
CUTTING_DIA__MAX_
cutting dia. max.
2.000
DEPTH_OF_CUT_MAX_
depth of cut max.
4.00 mm
EFF__TEETH
eff. teeth
8
KEYWAY
keyway
0.312
OVERALL_LENGTH
overall length
1.630
PROFILE_RADIUS
profile radius
4.00 mm
RAMP_ANGLE_MAX_
ramp angle max.
2.0
NAME
name
2919014
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions