??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carclo Optics
Description
19.7mm 130 Degree Bubble
Bill of material
19.7mm 130 Degree Bubble
ORDERNO
19.7mm 130 Degree Bubble
BEAM
beam
130 Degree
DIAMETER
diameter
19.7
DRAWING_NO_
drawing no.
60505
FAMILY
family
20mm
FINISH
finish
Plain
PART_NO_
part no.
10406
TYPE
type
Bubble
NAME
name
19.7mm 130 Degree Bubble
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions