??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hope Industrial Systems
Description
19.5 Universal Mount Monitor
Bill of material
19.5 Universal Mount Monitor
ORDERNO
19.5 Universal Mount Monitor
VAR34__CONDUIT
34″ conduit
– cables exit through flexible conduit. Up to 7.0 m (22′) conduit length. Sealed to NEMA 124 or 1244X (IP65IP66) standards.
ALTITUDE
altitude
– Operating up to 3.05 km (10,000′); Non-operating up to 12.19 km (40,000′)
BACKLIGHT__TYPICAL_
backlight (typical)
– LED; 50,000 hour brightness half-life
BRIGHTNESS__WHITE_
brightness (white)
– 250 nits (cdm
COMPATIBLE_INPUTS_USING_OPTIONAL_ADAPTER__CALL_FOR_DETAILS_
compatible inputs using optional adapter (call for details)
HDMI (via HDMI to DVI adapter)DisplayPort (via DisplayPort to DVI adapter)BNC (via HD-15 to 5-wire BNC adapter)
COMPRESSION_GLAND
compression gland
– cables exit through compressed polyurethane foam or EPDM rubber and may be repositioned by the user. NEMA 2, 124, or 1244X (IP22 or IP65IP66) options available.
COMPRESSION_GLAND_WITH_CONDUIT
compression gland with conduit
– cables exit through flexible conduit. Up to 7.0 m (22′) conduit length. Cables for nearby peripherals (mouse, keyboard, scanner) can exit through compressed EPDM rubber and may be repositioned by the user. Sealed to NEMA 124 or 1244X (IP65IP66) standards.
COMPUTER_ENCLOSURES
computer enclosures
PC Enclosure – NEMA 44X, IP65IP66-rated enclosure for standard-sized commercial or industrial PCs; mount to pedestal base or wallThin ClientSmall PC Enclosure – NEMA 44X, IP65IP66-rated enclosure for compact PCs and Thin Clients; mount to pedestal base or wall
CONTRAST_RATIO
contrast ratio
– 30001
COVER_PLATE_WITH_PILOT_HOLE
cover plate with pilot hole
– NEMA 124 or 1244X (IP65IP66) rated cover plate with pilot hole for use with customer-supplied cable exit gland.
ELECTRICAL
electrical
CEUL 60950 3rd Edition cUL Listed Product – File No. E212889FCC Class ACAN ICES-3ANMB-3ANOM – Registration No. NOM-019-SCFI-1998
ENCLOSURE
enclosure
UL 50E – File No. E212889
ENCLOSURE_DIMENSIONS__W_X_H_X_D_
enclosure dimensions (w x h x d)
– 514.4 mm x 317.5 mm x 82.6 mm (20.25″ x 12.50″ x 3.25″)
ENCLOSURE_MATERIAL
enclosure material
– black powder-coated carbon steel or stainless steel enclosure
ENCLOSURE_RATING
enclosure rating
– NEMA 2, NEMA 4, or NEMA 4X when fitted with required cable exit plate; built to IP65IP66 or IP22 standards (depending on cable exit).
ENCLOSURE_TYPE
enclosure type
– self-contained enclosure
ENVIRONMENTAL
environmental
WEEE – Registration No. WEEDJ1859ZX for UK only
FULLY_TEMPERED_GLASS_WINDOW__NON_TOUCH_SCREEN_
fully tempered glass window (non-touch screen)
– fully tempered per ASTM C1048; 90 gloss front side anti-glare coating; heat strengthening provides improved safety and higher impact and scratch resistance
HAZARDOUS_LOCATIONS
hazardous locations
I.T.E. Listed for Class I, Division 2 for Groups A, B, C, and D; Class II, Division 2 for Groups F and G; Class IIITemp Code T4A (File No. E334953) per ANSIISA-12.12.01-2015 and CANCSA C22.2 No. 213-15Note Hope Industrial Systems provides wiring and conduit that complies with the U.S. National Electric Code but cannot rate wiring or conduit methods for hazardous locations, as these must be locally inspected and approved. The customer must install their hazardous location rated monitor in accordance with the applicable electrical codes for their location.
HORIZONTAL_SCAN
horizontal scan
– 24-82 kHz
HUMIDITY
humidity
– 20% to 90% non-condensing
IMAGE_SIZE__W_X_H_
image size (w x h)
– 434.88 mm x 238.68 mm (17.1″ x 9.4″)
INPUT_CONNECTORS
input connectors
– HD-15, DVI-D
INPUT_SIGNAL_FORMATS
input signal formats
RGB Analog video, 0.71.0 Vp-p, 75 Ohms; Compatible sync modes Separate HV syncDVINTSCPAL composite input available; call for details
INTERFACE
interface
– USB or RS-232 interface to computer (both connections are included on touch screen monitors)
KEYBOARDS
keyboards
Monitor-Mounted Keyboards – attach to base of any Universal Mount MonitorBenchtop Keyboards – for direct placement on a desk or benchtopKeyboard Mounting Tray – attach to base of any Universal Mount Monitor; for use with 3rd-party keyboards
KVM_EXTENDERS
kvm extenders
300 m KVM Extender – extends VGA video and either USB (2.0) or SerialPS2 up to 300 m (1,000′) from the source over a single shielded CATx cable60 m KVM Extender – extends VGA video and USB (2.0) up to 60 m (198′) from the source over dual shielded CATx cables
MINIMUM_RESOLUTION
minimum resolution
– VGA (640 x 480)
MOUNTS
mounts
Heavy Industrial Yoke Mounts – tiltswivel capability, benchtop, pedestal, or wall mounted optionsHeavy Industrial Pedestal Mounts – floor-mounted or with wheeled base, all internal cable routingHeavy Industrial Arm Mounts – single articulated and double articulated options3rd-Party Mounting Options – standard VESA 100mm mounting pattern for use with 3rd-party arms, brackets, and stands
NATIVE_RESOLUTION
native resolution
– HD 1080p (1920 x 1080, 169 aspect ratio)
NET_WEIGHT
net weight
Black Powder-Coated Carbon Steel Models – 6.80 kg (15 lbs.)Stainless Steel Models – 8.62 kg (19 lbs.)
NUMBER_OF_COLORS
number of colors
– 16.7 million
OPERATING_SHOCK
operating shock
– 15 g, 6 msec, half-sine
OPERATING_TEMPERATURE
operating temperature
– 0° to 50°C (32° to 122°F)
OPERATING_VIBRATION__SINE_
operating vibration (sine)
– 1.0 g, swept sine 9-500 Hz
OPTIONAL_ACRYLIC_WINDOW__NON_TOUCH_SCREEN_
optional acrylic window (non-touch screen)
– acrylic glazing provides a scratch-resistant and shatter-resistant window; anti-reflective coating with 99% reduction of glare; thermal insulating and anti-static; 99% UV blocking
OSD__ON_SCREEN_DISPLAY__CONTROLS
osd (on screen display) controls
– Auto Image Adjust, Contrast Brightness, Input Select, Audio Adjust, Color Adjust, Information, Manual Image Adjust, Setup, Memory Recall
PANEL_CONTROLS__REAR_ACCESS_
panel controls (rear access)
– Power, 1 (Menu), Up, Down, 2 (Enter)
PIXEL_PITCH
pixel pitch
– 0.2265 mm x 0.221 mm
PLUG_AND_PLAY
plug and play
– DDC12B compatible
POWER_CONSUMPTION__STANDBY_MODE_
power consumption (standby mode)
– 1 W
POWER_CONSUMPTION__TYPICAL_
power consumption (typical)
– 20 W
POWER_INPUT
power input
AC Power Models – 100 to 240 VAC, 0.80.4 A, 6050 HzDC Power Models – 9.6 to 36.6 VDC, 2.5 to 0.65 A, Class 2 or SELVLPS
RELIABILITY
reliability
IEC 60721-3
RESPONSE_RATE__TYPICAL_
response rate (typical)
– 20 ms
SHIPPING_WEIGHT
shipping weight
Black Powder-Coated Carbon Steel Models – 8.62 kg (19 lbs.)Stainless Steel Models – 10.43 kg (23 lbs.)
SIDE_MOUNTING_HOLES
side mounting holes
– standard on all models
SIZE
size
– 19.5″ diagonal (widescreen)
STORAGE_TEMPERATURE
storage temperature
– -20° to 60°C (-4° to 140°F)
SUPPORTED_VIDEO_STANDARDS
supported video standards
– HD 1080p – 1920 x 1080 @ 60 Hz (native); 1680 x 1050 @ 60 Hz; 1600 x 1200 @ 60 Hz; 1400 x 1050 @ 60 Hz; 1440 x 900 @ 60, 75 Hz; 1280 x 1024 @ 60, 75 Hz; 1280 x 960 @ 60 Hz; 1280 x 720 @ 60 Hz; 1152 x 870 @ 75 Hz; 1024 x 768 @ 60, 70, 75 Hz; 832 x 624 @ 75 Hz; 800 x 600 @ 56, 60, 72, 75 Hz; 720 x 400 @ 70 Hz; 640 x 480 @ 60, 67, 72, 75 Hz; see user manual for a full list of resolution and timing compatibility
TECHNOLOGY
technology
– 5-wire single-touch resistive system with mouse emulation
TRANSPORT_VIBRATION__RANDOM_
transport vibration (random)
– 0.1g² Hz, 10-200 Hz; 0.03g² Hz, 200-2000 Hz
TYPE
type
– Thin-film Transistor (TFT) Active Matrix Liquid Crystal
VERTICAL_SCAN
vertical scan
– 50-75 Hz
VESA_MOUNTING_HOLES
vesa mounting holes
– standard on all models – 100mm square, M4 threads
VIEWING_ANGLE__HORIVERT___TYPICAL
viewing angle (horivert), typical
– 178° 178°
NAME
name
19.5 Universal Mount Monitor
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions