??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hope Industrial Systems
Description
19.5 Panel Mount Monitor
Bill of material
19.5 Panel Mount Monitor
ORDERNO
19.5 Panel Mount Monitor
ALTITUDE
altitude
– Operating up to 3.05 km (10,000′); Non-operating up to 12.19 km (40,000′)
ATTACHMENT_TO_DISPLAY
attachment to display
– mounts to display via mounting holes on outer edges of bracket
BACKLIGHT__TYPICAL_
backlight (typical)
– LED; 50,000 hour brightness half-life
BEZEL_MATERIAL
bezel material
– black powder-coated carbon steel or stainless steel faceplate
BRIGHTNESS__WHITE_
brightness (white)
– 250 nits (cdm
COMPATIBLE_INPUTS_USING_OPTIONAL_ADAPTER__CALL_FOR_DETAILS_
compatible inputs using optional adapter (call for details)
HDMI (via HDMI to DVI adapter)DisplayPort (via DisplayPort to DVI adapter)BNC (via HD-15 to 5-wire BNC adapter)
CONTRAST_RATIO
contrast ratio
– 30001
CUSTOM_MOUNTING_SURFACE
custom mounting surface
– can be drilled to mount other custom devices without drilling into rear of display
CUTOUT_DIMENSIONS__W_X_H_
cutout dimensions (w x h)
– 497.8 mm x 298.5 mm (19.60″ x 11.75″); +- 0.5 mm (0.020″)
ELECTRICAL
electrical
CEUL 60950 3rd Edition cUL Recognized Component – File No. E212889UL 508A Listed – File No. E318630FCC Class ACAN ICES-3ANMB-3ANOM – Registration No. NOM-019-SCFI-1998
ENCLOSURE
enclosure
UL 50E – File No. E318630
ENCLOSURE_TYPE
enclosure type
– panel mount; rear collar compresses gasket against panel; held by 12 M5 studs
ENVIRONMENTAL
environmental
WEEE – Registration No. WEEDJ1859ZX for UK only
FRONT_BEZEL_OUTSIDE_DIMENSIONS__W_X_H_X_D_
front bezel outside dimensions (w x h x d)
– 527.0 mm x 330.2 mm x 7.1 mm (20.75″ x 13.00″ x 0.28″) (not including gasket)
FULLY_TEMPERED_GLASS_WINDOW__NON_TOUCH_SCREEN_
fully tempered glass window (non-touch screen)
– fully tempered per ASTM C1048; 90 gloss front side anti-glare coating; heat strengthening provides improved safety and higher impact and scratch resistance
HAZARDOUS_LOCATIONS
hazardous locations
Industrial Control Equipment for Hazardous Location Listed for Class I, Division 2 for Groups A, B, C, and D; Class II, Division 2 for Groups F and G; Class IIITemp Code T4A (File No. E328481) per UL121201-2017 and C22.2 No. 213-17
HORIZONTAL_SCAN
horizontal scan
– 24-82 kHz
HUMIDITY
humidity
– 20% to 90% non-condensing
IMAGE_SIZE__W_X_H_
image size (w x h)
– 434.88 mm x 238.68 mm (17.1″ x 9.4″)
INPUT_CONNECTORS
input connectors
– HD-15, DVI-D
INPUT_SIGNAL_FORMATS
input signal formats
RGB Analog video, 0.71.0 Vp-p, 75 Ohms; Compatible sync modes Separate HV syncDVINTSCPAL composite input available; call for details
INTERFACE
interface
– USB or RS-232 interface to computer (both connections are included on touch screen monitors)
MAXIMUM_DEPTH_BEHIND_PANEL
maximum depth behind panel
– 50.0 mm (1.97″)
MAXIMUM_PANEL_THICKNESS
maximum panel thickness
– 7.9 mm (516″)
MINIMUM_RESOLUTION
minimum resolution
– VGA (640 x 480)
NATIVE_RESOLUTION
native resolution
– HD 1080p (1920 x 1080, 169 aspect ratio)
NET_WEIGHT
net weight
– 6.80 kg (15 lbs.)
NUMBER_OF_COLORS
number of colors
– 16.7 million
OPERATING_SHOCK
operating shock
– 15 g, 6 msec, half-sine
OPERATING_TEMPERATURE
operating temperature
– 0° to 50°C (32° to 122°F)
OPERATING_VIBRATION__SINE_
operating vibration (sine)
– 1.0 g, swept sine 9-500 Hz
OPTIONAL_ACRYLIC_WINDOW__NON_TOUCH_SCREEN_
optional acrylic window (non-touch screen)
– acrylic glazing provides a scratch-resistant and shatter-resistant window; anti-reflective coating with 99% reduction of glare; thermal insulating and anti-static; 99% UV blocking
OSD__ON_SCREEN_DISPLAY__CONTROLS
osd (on screen display) controls
– Auto Image Adjust, Contrast Brightness, Input Select, Audio Adjust, Color Adjust, Information, Manual Image Adjust, Setup, Memory Recall
PANEL_CONTROLS__REAR_ACCESS_
panel controls (rear access)
– 2 (Enter), Down, Up, 1 (Menu), Power
PANEL_RATING__WITH_PROPER_INSTALLATION_
panel rating (with proper installation)
Black Powder-Coated Carbon Steel Models – NEMAUL Type 124; built to IP65IP66 standardsStainless Steel Models – NEMAUL Type 1244X; built to IP65IP66 standardsMore on IP NEMA ratings
PHYSICAL
physical
Bracket Dimensions (W x H x D) – 431.8 mm x 177.8 mm x 12.7 mm (17.00″ x 7.00″ x 0.50″)Panel Space for Mounting Devices (W x H) – 431.8 mm x 177.8 mm (17.00″ x 7.00″)Total Display Depth (including bracket) – 62.7 mm (2.47″)Construction – 16-gauge aluminum
PIXEL_PITCH
pixel pitch
– 0.2265 mm x 0.221 mm
PLUG_AND_PLAY
plug and play
– DDC12B compatible
POWER_CONSUMPTION__STANDBY_MODE_
power consumption (standby mode)
– 1 W
POWER_CONSUMPTION__TYPICAL_
power consumption (typical)
– 20 W
POWER_INPUT
power input
AC Power Models – 100 to 240 VAC, 1.50.75 A, 6050 HzDC Power Models – 9.6 to 36.6 VDC, 2.5 to 0.65 A, Class 2 or SELVLPS
RELIABILITY
reliability
IEC 60721-3
RESPONSE_RATE__TYPICAL_
response rate (typical)
– 20 ms
SHIPPING_WEIGHT
shipping weight
– 9.07 kg (20 lbs.)
SIZE
size
– 19.5″ diagonal (widescreen)
STORAGE_TEMPERATURE
storage temperature
– -20° to 60°C (-4° to 140°F)
SUPPORTED_VIDEO_STANDARDS
supported video standards
– HD 1080p – 1920 x 1080 @ 60 Hz (native); 1680 x 1050 @ 60 Hz; 1600 x 1200 @ 60 Hz; 1400 x 1050 @ 60 Hz; 1440 x 900 @ 60, 75 Hz; 1280 x 1024 @ 60, 75 Hz; 1280 x 960 @ 60 Hz; 1280 x 720 @ 60 Hz; 1152 x 870 @ 75 Hz; 1024 x 768 @ 60, 70, 75 Hz; 832 x 624 @ 75 Hz; 800 x 600 @ 56, 60, 72, 75 Hz; 720 x 400 @ 70 Hz; 640 x 480 @ 60, 67, 72, 75 Hz; see user manual for a full list of resolution and timing compatibility
TECHNOLOGY
technology
– 5-wire single-touch resistive system with mouse emulation
TRANSPORT_VIBRATION__RANDOM_
transport vibration (random)
– 0.1g² Hz, 10-200 Hz; 0.03g² Hz, 200-2000 Hz
TYPE
type
– Thin-film Transistor (TFT) Active Matrix Liquid Crystal
VERTICAL_SCAN
vertical scan
– 50-75 Hz
VESA_MOUNT_HOLES
vesa mount holes
– available using adapter, see Accessory Mounting Bracket Option below
VIEWING_ANGLE__HORIVERT___TYPICAL
viewing angle (horivert), typical
– 178° 178°
WEIGHT_LIMIT
weight limit
– up to 11.3 kg (25 lbs.)
NAME
name
19.5 Panel Mount Monitor
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions