??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
AutomationDirect
Description
18mm Round Industrial Automation
Bill of material
CK2-AP-2H
ORDERNO
ADDITIONAL_INFORMATION
additional information
Purchase cable separately
ADJUSTABLE
adjustable
Yes
BARREL_TYPE
barrel type
Threaded
CONNECTION
connection
4-pin M12 quick-disconnect
HOUSING_MATERIAL
housing material
Polybutylene terephthalate
HOUSING_SIZE
housing size
18mm diameter x 92.5mm body
INCLUDES
includes
Mounting hardware
IO_LINK_COMPATIBLE
io-link compatible
No
IP_RATING
ip rating
IP65 IP67 IP69K
ITEM
item
Proximity sensor
MOUNTING_TYPE
mounting type
NUMBER_OF_WIRES
number of wires
3
OPERATING_VOLTAGE
operating voltage
10-30 VDC
OPERATION_MODE
operation mode
SENSING_DISTANCE
sensing distance
SENSOR_TYPE
sensor type
Capacitive
SHAPE
shape
Tubular
SWITCHING_FREQUENCY
switching frequency
30 Hz
SWITCHING_OUTPUT
switching output
PNP
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions