??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1852118 - IC-DFR 11
Bill of material
PHOENIX CONTACT 1852118
MANUID
Product number of the Manufacturer
1852118
DESCSHORT
Short Description
Accessories
DESCLONG
Long Description
Panel mounting frame, nominal cross section: 2.5 mm², color: green, number of potentials: 11, number of rows: 1, number of positions: 11, number of connections: 11, product range: IC-DFR, pitch: 5.08 mm, type of packaging: packed in cardboard, This assembly frame can only be used in combination with IC 2,5/...-STGF-5,08
MANUTYPEDESC
Manufacturer Type Description
IC-DFR 11
PREVIEW
Preview
INTNO
International product number
4017918108991
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
AAT080
Pole number
11
AAO663
GTIN
4017918108991
AAW338
Manufacturer product designation
Accessories
AAU734
Manufacturer product description
Panel mounting frame, nominal cross section: 2.5 mm², color: green, number of potentials: 11, number of rows: 1, number of positions: 11, number of connections: 11, product range: IC-DFR, pitch: 5.08 mm, type of packaging: packed in cardboard, This assembly frame can only be used in combination with IC 2,5/...-STGF-5,08
AAU731
Manufacturer product family
IC-DFR
AAO057
Product type
IC-DFR 11
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions