??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1783805 - KGS-MSTB 2,5/11
Bill of material
PHOENIX CONTACT 1783805
MANUID
Product number of the Manufacturer
1783805
DESCSHORT
Short Description
Cable housing
DESCLONG
Long Description
Cable housing, pitch: 0 mm, number of positions: 11, dimension a: 55 mm, color: green
MANUTYPEDESC
Manufacturer Type Description
KGS-MSTB 2,5/11
PREVIEW
Preview
INTNO
International product number
4017918041984
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
AAZ327
Grid dimensions 1
0 mm
AAT080
Pole number
11
BAA097
color of housing
green
AAO663
GTIN
4017918041984
AAW338
Manufacturer product designation
Cable housing
AAU734
Manufacturer product description
Cable housing, pitch: 0 mm, number of positions: 11, dimension a: 55 mm, color: green
AAU731
Manufacturer product family
KGS-MSTB 2,5
AAO057
Product type
KGS-MSTB 2,5/11
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions