??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
1755 TurboMaster Master Stream
Bill of material
1755 TurboMaster Master Stream
ORDERNO
1755 TurboMaster Master Stream
BRAND
brand
TurboMaster
CERTIFICATION_S_
certification(s)
LENGTH
length
10 (229 mm)
MATERIAL
material
Pyrolite
STYLE
style
1755
SWIVEL_INLET
swivel inlet
2 12'' (65 mm)
TYPE
type
Selectable Gallonage
WARRANTY
warranty
WEIGHT
weight
13 lbs (5.9 kg)
NAME
name
1755 TurboMaster Master Stream
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions