??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
1732lpf double regulatinglow flow
Bill of material
1732lpf_double_regulatinglow_flow_1_2__x_18
VARIANTNAME
1/2" x 18
WEIGHTKG
Weight (kg)
0.720
TEMPERATUREDEGC
Temperature deg C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Bronze (BS EN 1982 CC491K) Y Pattern Globe Type Fixed Orifice Double Regulating Valve incorporating integral orifice with corner tappings terminating in Hattersley Fig. 631 test points. Double regulating feature set by Allen Key and valve operation by Microset handwheel. Disk with PTFE insert on sizes 1" and above. The entire unit provides a measurement accuracy of ± 5%. Conforms to BS7350 for flow measurement and regulation. Complete with Geberit Mapress bronze Press-Fit adaptors. Rated PN16 (Maximum temperature 12°C).
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_1732PF_FODRV_Press-Fit_Hattersley_0813_v3.pdf
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
1/2" x 18
MODELNUMBER
ModelNumber
1732L PF Low Flow
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_1732PF_FODRV_Press-Fit_Hattersley_0813_v3.pdf
TESTVALVEOFFSET2
_Test Valve Offset 2
20.880 mm
TESTVALVEOFFSET1
_Test Valve Offset 1
26.100 mm
TESTVALVEFIXINGWIDTH
_Test Valve Fixing Width
15.000 mm
TESTVALVEFIXINGDEPTH
_Test Valve Fixing Depth
10.000 mm
STEMRADIUS
_Stem Radius
10.000 mm
GLANDRADIUS
_Gland Radius
6.600 mm
GLANDNUTTHICKNESS
_Gland Nut Thickness
7.200 mm
GLANDNUTDIAMETER
_Gland Nut Diameter
25.000 mm
CONNECTIONSIZERADIUS
_Connection Size Radius
9.000 mm
BONNETRADIUS
_Bonnet Radius
12.000 mm
BONNETHEIGHT
_Bonnet Height
42.000 mm
BONNETDISCRADIUS
_Bonnet Disc Radius
12.000 mm
BODYRADIUS2
_Body Radius 2
12.000 mm
ANGLEDPIECEORIGIN1
_Angled Piece Origin 1
54.530 mm
BODYSECRAD
_Body Sec Rad
9.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.570
STEM
Stem
DZR Brass BS EN 12165 CW602N
PRESSFITCONNECTOR
Press-Fit Connector
Bronze BS EN 1982 CC499K
ORIFICEINSERT
Orifice Insert
DZR Brass BS EN 12164 CW602N
ORINGSEALS
O_Ring Seals
EPDM Rubber Wras Approved
MEMORYSTOPSCREW
Memory Stop Screw
HT Steel
JOINTORING
Joint O Ring
EPDM Rubber Wras Approved
IDPLATE
ID Plate
Polycarbonate
HANDWHEELRETAININGSCREW
Handwheel Retaining Screw
Brass BS EN 12164 CW617N
HANDWHEEL
Handwheel
Plastic
FIG631PRESSTESTVALVE
Fig 631 Press Test Valve
DZR Brass BS EN 12164 CW602N
DRIVESLEEVERETAININGCLIP
Drive Sleeve Retaining Clip
Carbon Spring Steel DIN7993 SIZE 018
DRIVESLEEVE
Drive Sleeve
Brass BS EN 12164 CW617N
DISCFACINGS
Disc Facings
PTFE WRAS Approved
DISC
Disc
DZR Brass BS EN 12165 CW602N
CONNECTORORING
Connector O Ring
CIIR Butyl Rubber WRAS Approved
BONNET
Bonnet
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
BALANCINGCONE
Balancing Cone
DZR Brass BS EN 12165 CW602N
BS
1.000
STEMLENGTH
Stem Length
60.000 mm
FMM
F mm
94.000 mm
EMM
E mm
133.000 mm
DMM
D mm
18.000 mm
CONNECTIONSIZE
Connection Size
18.000 mm
CMM
C mm
46.000 mm
BMM
B mm
110.000 mm
AMM
A mm
87.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2" x 18
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=174&catID=34
PRODUCTMODEL
Product Model
1732LPF
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_1732PF_FODRV_Press-Fit_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Fixed Orifice Double Regulating Valve - Low Flow
MODEL
Model
1732L PF Low Flow
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Fixed Orifice Double regulating valve complete with Press-Fit connectors. Provides precise and accurate flow regulation & measurement.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions