??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1716989 - LPCH 6/ 4+6-STL4-7,62
Bill of material
PHOENIX CONTACT 1716989
MANUID
Product number of the Manufacturer
1716989
DESCSHORT
Short Description
PCB hybrid connector
DESCLONG
Long Description
PCB hybrid connector, nominal cross section: 6 mm², color: green, nominal current: 41 A, 8 A, rated voltage (III/2): 1000 V, contact surface: Tin, type of contact: Female connector, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: LPCH 6/..+6-STL, pitch: 7.62 mm, connection method: Lever Push-in connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PC 6 hybrid, locking: Snap-in locking, mounting: Self-locking flange, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
LPCH 6/ 4+6-STL4-7,62
PREVIEW
Preview
INTNO
International product number
4055626530444
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
61
BAF016
width
51.730 mm
BAA020
height
27.500 mm
BAB577
depth
48 mm
AAC194
Type of packaging
packed in cardboard
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
1000 V
AAZ317
Rated voltage (III/3)
800 V
AAZ318
Rated voltage signal (II/2)
320 V
AAZ319
Rated voltage signal (III/2)
160 V
AAZ320
Rated voltage signal (III/3)
160 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
8 kV
AAZ323
Rated surge voltage (III/3)
8 kV
AAZ324
Rated surge voltage signal (II/2)
2.500 kV
AAZ325
Rated surge voltage signal (III/2)
2.500 kV
AAZ326
Rated surge voltage signal (III/3)
2.500 kV
AAZ327
Grid dimensions 1
7.620 mm
AAZ329
Grid dimensions signal
3.810 mm
AAT080
Pole number
4
AAZ330
Pole number signal
6
AAP662
Number of rows
1
AAZ331
Number of rows signal
2
AAH185
assembly height
27.500 mm
AAB373
Type of interlock
Snap-in locking
AAZ335
Locking system
Snap-in locking
AAB230
Type of connection conductor
Lever Push-in connection
BAA097
color of housing
green
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
105 °C
AAC207
Material of the contact
Copper
AAZ363
Coating plug contact area
Tin (Sn)
AAZ544
max. connectable conductor size signal(AWG/KCMIL)
16
AAZ543
min. connectable conductor size signal (AWG/KCMIL)
24
AAZ542
max. connectable conductor size (AWG/KCMIL)
8
AAZ541
min. connectable conductor size (AWG/KCMIL)
18
AAZ367
Type of connection conductor signal
Lever Push-in connection
AAZ339
Actuation of the conductor connection
Lever Push-in connection
AAZ342
Conductor connection direction
0 °
AAT149
Colour actuating element
Orange
AAZ365
Coating conductor contact area
Sn
AAO663
GTIN
4055626530444
AAW338
Manufacturer product designation
PCB hybrid connector
AAU734
Manufacturer product description
PCB hybrid connector, nominal cross section: 6 mm², color: green, nominal current: 41 A, 8 A, rated voltage (III/2): 1000 V, contact surface: Tin, type of contact: Female connector, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: LPCH 6/..+6-STL, pitch: 7.62 mm, connection method: Lever Push-in connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PC 6 hybrid, locking: Snap-in locking, mounting: Self-locking flange, type of packaging: packed in cardboard
AAU731
Manufacturer product family
LPCH 6/..+6-STL
AAO057
Product type
LPCH 6/ 4+6-STL4-7,62
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions