??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1688450 - VS-M16 (3-6)
Bill of material
PHOENIX CONTACT 1688450
MANUID
Product number of the Manufacturer
1688450
DESCSHORT
Short Description
D-SUB pressure nut
DESCLONG
Long Description
D-SUB pressure nut, degree of protection: IP67, material: PA, color: gray
MANUTYPEDESC
Manufacturer Type Description
VS-M16 (3-6)
PREVIEW
Preview
INTNO
International product number
4017918818371
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Grey
AAA052
thread form type
metric
AAO663
GTIN
4017918818371
AAW338
Manufacturer product designation
D-SUB pressure nut
AAU734
Manufacturer product description
D-SUB cap nut with line seal, for sleeve housing VS-09-..., conductor diameter of 3 mm ... 6 mm
AAO057
Product type
VS-M16 (3-6)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions