??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
4G GHIDINI
Description
163030 INTEGRAL SEALS_TANK SIDE FLANGE FIXED UNI EN 1092 AND CLAMP DIN32676 TAB.4 REIHE C ON OUTPUT SIDE
Bill of material
163030A63810
ORDERNO
B
b
12
CLAMP
clamp
CODE_AISI_316L
code aisi 316l
D
d
DN
dn
F
f
ISO_5211
iso 5211
K
k
KG
kg
L
l
M
m
N
n
NM
nm
P
p
PN
pn
16
S
s
U
u
V
v
VAR__A
ø a
VAR__C_X_O
ø c x o
VAR__E
ø e
VAR__E__FLANGIA_DN_
ø e (flangia-dn)
VAR__F_X_N_
ø f x n°
VAR__G
ø g
VAR__H_X_N_
ø h x n°
VAR__R
ø r
VAR_
NAME
name
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions