??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1622246 - K-8E-M23M9/10,0-H00/M23F8-C5-S
Bill of material
PHOENIX CONTACT 1622246
MANUID
Product number of the Manufacturer
1622246
DESCSHORT
Short Description
Connector in molded plastic on both sides
DESCLONG
Long Description
Connector in molded plastic on both sides, length: 10 m, color of outer sheath: orange RAL 2003, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1244564
MANUTYPEDESC
Manufacturer Type Description
K-8E-M23M9/10,0-H00/M23F8-C5-S
PREVIEW
Preview
INTNO
International product number
4055626070025
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
127
AAF726
rated current
26 A
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Listed, EAC
BAD656
Without halogens
No
BAD993
screened
No
BAG101
Status display present
No
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
No
BAF281
Use for product
AAM076
suitable for cable guide chain
No
AAC133
Radial networked
No
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
10 m
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
GTIN
4055626070025
AAW338
Manufacturer product designation
Connector in molded plastic on both sides
AAU734
Manufacturer product description
Connector in molded plastic on both sides, length: 10 m, color of outer sheath: orange RAL 2003, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1244564
AAO057
Product type
K-8E-M23M9/10,0-H00/M23F8-C5-S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions