??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607449 - SF-Z0019
Bill of material
PHOENIX CONTACT 1607449
MANUID
Product number of the Manufacturer
1607449
DESCSHORT
Short Description
Protective cap
DESCLONG
Long Description
Plastic protection cap, with eye, IP40 for connectors with M23 external thread, RF, SF series
MANUTYPEDESC
Manufacturer Type Description
SF-Z0019
PREVIEW
Preview
INTNO
International product number
4046356335140
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
AAC108
Degree of protection (IP), mounted
IP40
BAC461
material of housing
Plastic
AAO663
GTIN
4046356335140
AAW338
Manufacturer product designation
Protective cap
AAU734
Manufacturer product description
Plastic protection cap, with eye, IP40 for connectors with M23 external thread, RF, SF series
AAO057
Product type
SF-Z0019
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39235090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions