??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ALW
Description
160614_NDHT_RPD16C
Bill of material
160614_NDHT_RPD16C
ORDERNO
160614_NDHT_RPD16C
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
30
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
HOST
host
3
LIGHT_ANGLE
light angle
-60
LIGHT_SOURCE
light source
0
MASSUNIT
massunit
1
MAX_ANGLE
max angle
30
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2015
NAME
name
160614_NDHT_RPD16C
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions