??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1604236 - RC-Z2068
Bill of material
PHOENIX CONTACT 1604236
MANUID
Product number of the Manufacturer
1604236
DESCSHORT
Short Description
Metal protective cap
DESCLONG
Long Description
Metal protection cap with steel wire for signal connectors with M23 external thread
MANUTYPEDESC
Manufacturer Type Description
RC-Z2068
PREVIEW
Preview
INTNO
International product number
4046356248211
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAC108
Degree of protection (IP), mounted
IP67
BAC461
material of housing
Metal film
AAO663
GTIN
4046356248211
AAW338
Manufacturer product designation
Metal protective cap
AAU734
Manufacturer product description
Metal protection cap with steel wire for signal connectors with M23 external thread
AAO057
Product type
RC-Z2068
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
74198090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions