??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Car May
Description
16-4-96-50-50
Bill of material
16-4-96-50-50
ORDERNO
16-4-96-50-50
ACCURACY
accuracy
< 1 %Cv
APPROX__DIMENSIONS_L_X_W_X_H__INCHES_
approx. dimensions l x w x h (inches)
9.6 x 5.0 x 5.0
DISPLACEMENT_TOTAL__ML_REV_
displacement total (ml/rev)
6.4
DISPLACEMENT_VOLUME_PER_CYLINDER__ML_REV_
displacement volume per cylinder (ml/rev)
1.6
MANIFOLD_FITTINGS
manifold fittings
1/8in NPT
METERING_ACCURACY
metering accuracy
< 0.5 %Cv
METERING_RANGE
metering range
1600 nl/min - 1280 ml/min
NOVASPENSE__DISPENSING_ACCURACY
novaspenseā„¢ dispensing accuracy
0.1 %Cv
NOVASPENSE__DISPENSING_PRECISION
novaspenseā„¢ dispensing precision
0.05 %Cv
NUMBER_OF_CYLINDERS
number of cylinders
4
PRESSURE_MAX__OPERATING
pressure max. operating
125psi (8bar)
PULSATION___CV_OF_TOTAL_FLOW_AT_MID_RANGE_RATE_
pulsation (%cv of total flow at mid range rate)
3 %Cv
RANGE
range
1600 nl/min - 200 ml/min
WEIGHT__VARYS_DEPENDING_ON_MOTOR_TYPE_
weight (varys depending on motor type)
11.1lb (5.0kg)
NAME
name
16-4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions