??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1584T6DH
Bill of material
1584T6DH
ORDERNO
1584T6DH
COLOR
color
Clear Anodize Black
CORD_INCLUDED
cord included
Yes
CORD_LENGTH__FEET_
cord length (feet)
12
OUTLET_STRIP_TYPE
outlet strip type
Heavy Duty Hospital Grade
OUTLET_TYPE
outlet type
NEMA 5-15R-HG
PLUG_TYPE
plug type
Hospital Grade
RATED_CURRENT__AMPS_
rated current (amps)
15
RATED_VOLTAGE
rated voltage
120VAC
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
ROTATED_OUTLETS
rotated outlets
No
SHIELDED_CORD
shielded cord
No
SHIPPING_WEIGHT
shipping weight
3.26 lbs (1.48 kg)
SWITCH_TYPE
switch type
None
TOTAL_OUTLETS
total outlets
6
UNSPSC
unspsc
39121710
UPC
upc
62398053537
NAME
name
1584T6DH
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions