??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1584B10
Bill of material
1584B10
ORDERNO
1584B10
COLOR
color
Black
OUTLET_STRIP_TYPE
outlet strip type
Circuit Breaker
RATED_CURRENT__AMPS_
rated current (amps)
10
RATED_VOLTAGE
rated voltage
250 VAC
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SURGE_PROTECTION
surge protection
No
UNSPSC
unspsc
39121601
UPC
upc
62398061191
NAME
name
1584B10
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions