??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
1582 Hydrant Wye
Bill of material
1582 Hydrant Wye
ORDERNO
1582 Hydrant Wye
INLET
inlet
2 12'' - 6'' F or 4'' or 5'' Storz
LENGTH
length
9 12'' (241 mm)
MATERIAL
material
Pyrolite
OUTLET
outlet
2 12'' M
STYLE
style
1582
WEIGHT
weight
16 34 lbs (7.6 kg)
WIDTH
width
11'' (279 mm)
NAME
name
1582 Hydrant Wye
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions