??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1581H6DP
Bill of material
1581H6DP
ORDERNO
1581H6DP
COLOR
color
Clear Anodize Black
CORD_INCLUDED
cord included
No
INLET_CONNECTOR_TYPE
inlet connector type
C14
OUTLET_STRIP_TYPE
outlet strip type
Heavy Duty
OUTLET_TYPE
outlet type
C13
RATED_CURRENT__AMPS_
rated current (amps)
10
RATED_VOLTAGE
rated voltage
100-240VAC (TUV), 120-240VAC (UL)
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
ROTATED_OUTLETS
rotated outlets
No
SHIELDED_CORD
shielded cord
No
SURGE_PROTECTION
surge protection
No
SWITCH_TYPE
switch type
DPST On Off Switch w Green Light
TOTAL_OUTLETS
total outlets
6
UNSPSC
unspsc
39121301
UPC
upc
62398003217
NAME
name
1581H6DP
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions