??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1581C6UK
Bill of material
1581C6UK
ORDERNO
1581C6UK
COLOR
color
Black
CORD_INCLUDED
cord included
Yes
CORD_LENGTH__FEET_
cord length (feet)
6
INLET_CONNECTOR_TYPE
inlet connector type
IEC320-C13
OUTLET_STRIP_TYPE
outlet strip type
Cord
OUTLET_TYPE
outlet type
C13
PLUG_TYPE
plug type
BS1363
RATED_CURRENT__AMPS_
rated current (amps)
10
RATED_VOLTAGE
rated voltage
250
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIELDED_CORD
shielded cord
No
SURGE_PROTECTION
surge protection
No
SWITCH_TYPE
switch type
DPST On Off Switch w Green Light
UNSPSC
unspsc
39121017
UPC
upc
62398061207
NAME
name
1581C6UK
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions