??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1581C6NA250
Bill of material
1581C6NA250
ORDERNO
1581C6NA250
COLOR
color
Black
CORD_INCLUDED
cord included
Yes
CORD_LENGTH__FEET_
cord length (feet)
6
INLET_CONNECTOR_TYPE
inlet connector type
IEC320-C13
OUTLET_STRIP_TYPE
outlet strip type
Cord
PLUG_TYPE
plug type
NEMA 6-15P
RATED_CURRENT__AMPS_
rated current (amps)
10
RATED_VOLTAGE
rated voltage
250
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIELDED_CORD
shielded cord
No
SURGE_PROTECTION
surge protection
No
UNSPSC
unspsc
39121017
UPC
upc
62398053871
NAME
name
1581C6NA250
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions