??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
1578 SaberMaster™ Electric Master Stream Nozzle
Bill of material
1578 SaberMaster™ Electric Master Stream Nozzle
ORDERNO
1578 SaberMaster™ Electric Master Stream Nozzle
BRAND
brand
SaberMaster
HEIGHT
height
8 23 (221 mm)
LENGTH
length
12 532 (309 mm)
MATERIAL
material
Pyrolite
STYLE
style
1578
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
17 lbs (7.7 kg)
WIDTH
width
7 910 (200 mm)
NAME
name
1578 SaberMaster™ Electric Master Stream Nozzle
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions