??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1516580 - SACB-C-H180-8/ 8-10,0PUR SCO
Bill of material
PHOENIX CONTACT 1516580
MANUID
Product number of the Manufacturer
1516580
DESCSHORT
Short Description
Connector hood
DESCLONG
Long Description
Connector hood, application: Sensor/actuator box, connection method: M12-SPEEDCON-socket Metal, number of slots: 8, slot assignment: single, status display: No; master cable connection: Pluggable screw connection 180°, PUR/PVC, cable length: 10 m, shielding: no
MANUTYPEDESC
Manufacturer Type Description
SACB-C-H180-8/ 8-10,0PUR SCO
PREVIEW
Preview
INTNO
International product number
4017918967376
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
120 V
AAP798
Application standards
not available
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
80 °C
BAB392
certificate/approval
cULus Recognized, EAC
BAF016
width
58 mm
BAA020
height
21 mm
BAB577
depth
34 mm
AAC108
Degree of protection (IP), mounted
IP65
AAC202
Material of the contact coat
not relevant
BAC461
material of housing
Plastic
AAB733
Cable length
10 m
AAB734
Cable length can be configured
No
AAB228
connection for NPN sensors present
No
AAB394
Design of the outgoing circuits for sensor/actuator lines
M12
AAB901
max. current carrying capacity per I/O signal
2 A
AAB903
max. summation current
10 A
AAP381
Number of channels per slots
1
AAP680
Number of sensor/actuator slots
8
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
Yes
BAD574
Potential separation present
No
AAI870
number of poles sensor/actuator slots
0
BAD833
Explosion protection categories for gases
not relevant
BAD834
Explosion protected category for dusts
not relevant
AAO663
GTIN
4017918967376
AAW338
Manufacturer product designation
Connector hood
AAU734
Manufacturer product description
Connector hood, application: Sensor/actuator box, connection method: M12-SPEEDCON-socket Metal, number of slots: 8, slot assignment: single, status display: No; master cable connection: Pluggable screw connection 180°, PUR/PVC, cable length: 10 m, shielding: no
AAO057
Product type
SACB-C-H180-8/ 8-10,0PUR SCO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
預覽
格式
Files
不提供預覽.

Embedded user actions