??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
1499 1 12'' Plain Tip for Smooth Bore Nozzle
Bill of material
1499 1 12'' Plain Tip for Smooth Bore Nozzle
ORDERNO
1499 1 12'' Plain Tip for Smooth Bore Nozzle
HEIGHT
height
2 34 (70 mm)
LENGTH
length
5 (127 mm)
MATERIAL
material
Pyrolite
NAME
name
1499 1 12'' Plain Tip for Smooth Bore Nozzle
STYLE
style
1499
TYPE
type
WARRANTY
warranty
WEIGHT
weight
34 lb (.3 kg)
WIDTH
width
2 34 (70 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions