??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
1489 Plain T-Handle
Bill of material
1489 Plain T-Handle
ORDERNO
1489 Plain T-Handle
LENGTH
length
1 78'' (5 Year)
MATERIAL
material
Brass
STYLE
style
1489
TYPE
type
Accessories
WEIGHT
weight
4 oz
WIDTH
width
3 12''
NAME
name
1489 Plain T-Handle
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions