??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
1482 Hydrant Wye
Bill of material
1482 Hydrant Wye
ORDERNO
1482 Hydrant Wye
INLET
inlet
2 12'' - 6'' F
LENGTH
length
8 14'' (209 mm)
MATERIAL
material
Brass
OUTLET
outlet
2 12'' M
STYLE
style
1482
WEIGHT
weight
31 14 lbs (14.2 kg)
WIDTH
width
12'' (305 mm)
NAME
name
1482 Hydrant Wye
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions