??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
145-0711-802
Bill of material
145-0711-802
PN
Part Number
145-0711-802
DESC
Description
2.92mm End Launch Jack, Screw-on Type, Low profile of 0.375 inches, 0.005Pin"
TS
Termination Style
Receptacle
TT
Termination Type
Solderless
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Stainless Steel
MAXFREQ
Max Frequency
40 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
End Launch
BP
Body Plating
Stainless Steel
CP
Contact Plating
Stainless Steel
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions