??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
145-0701-251
Bill of material
145-0701-251
PN
Part Number
145-0701-251
DESC
Description
2.92mm Jack, PCB End Launch,Self-Fixture Design, PCB T0.062"
TYPE
Type
Self Fixture
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Beryllium Copper
MAXFREQ
Max Frequency
40 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
End Launch
BP
Body Plating
Gold
CP
Contact Plating
Gold
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions