??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
1432m pn20 threaded med flow
Bill of material
1432m_pn20_threaded_med_flow_1_2_
VARIANTNAME
1/2"
WEIGHTKG
Weight (kg)
0.540
TEMPERATUREDEGC
Temperature deg C
-10 to 100°C
SPECIFICATIONNOTES
Specification Notes
Bronze (BS EN 1982 CC491K) Y Pattern Globe Type Fixed Orifice Double Regulating Valve incorporating integral orifice with corner tappings terminating in Hattersley Fig. 631 test points. Double regulating feature set by Allen Key and valve operation by Microset handwheel. Disk with PTFE insert on sizes 1" and above. The entire unit provides a measurement accuracy of ± 5%. Conforms to BS7350 for flow measurement and regulation. Complete with Geberit Mapress bronze Press-Fit adaptors. Rated PN16 (Maximum temperature 12°C).
PRESSURERATINGCAT
Pressure Rating (Cat)
PN20
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_1432_1432L_1432C_1432LC_SBV_Hattersley_0813_v3.pdf
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
1/2"
MODELNUMBER
ModelNumber
1432M
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_1432_1432L_1432C_1432LC_SBV_Hattersley_0813_v3.pdf
TESTVALVEOFFSET4
_Test Valve Offset 4
6.500 mm
TESTVALVEOFFSET3
_Test Valve Offset 3
14.500 mm
TESTVALVEOFFSET2
_Test Valve Offset 2
20.880 mm
TESTVALVEOFFSET1
_Test Valve Offset 1
26.100 mm
TESTVALVEFIXINGWIDTH
_Test Valve Fixing Width
15.000 mm
TESTVALVEFIXINGDEPTH
_Test Valve Fixing Depth
10.000 mm
STEMRADIUS
_Stem Radius
10.000 mm
GLANDRADIUS
_Gland Radius
4.125 mm
GLANDNUTTHICKNESS
_Gland Nut Thickness
3.375 mm
GLANDNUTDIAMETER
_Gland Nut Diameter
22.000 mm
ENDCONNECTORTHICKNESS
_End Connector Thickness
10.000 mm
CONNECTIONSIZERADIUS
_Connection Size Radius
7.500 mm
BONNETRADIUS
_Bonnet Radius
7.500 mm
BONNETHEIGHT
_Bonnet Height
28.050 mm
BONNETDISCRADIUS
_Bonnet Disc Radius
7.500 mm
ANGLEDPIECEORIGIN1
_Angled Piece Origin 1
43.500 mm
BODYSECRAD
_Body Sec Rad
7.500 mm
ENDCONNECTORDIAMETER
_End Connector Diameter
19.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
2.260
STEMSEALS
Stem Seals
EPDM
STEM
Stem
DZR Copper Alloy 12165 CW602N
HANDWHEEL
Handwheel
Plastic
DISCSEAL
Disc Seal
PTFE
DISC
Disc
DZR Copper Alloy 12165 CW602N
BONNET
Bonnet
DZR Copper Alloy 12165 CW602N
BODY
Body
Bronze BS EN 1982 CC491K
BS
1.000
STEMLENGTH
Stem Length
51.000 mm
CONNECTIONSIZE
Connection Size
15.000 mm
BMM
B mm
110.000 mm
AMM
A mm
87.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=55&catID=9
PRODUCTMODEL
Product Model
1432M
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_1432_1432L_1432C_1432LC_SBV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Double Regulating Valve - Medium Flow
MODEL
Model
1432M
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Provides precise and accurate flow regulation. Easy to operate with handwheel and numerical indicator. Robust bronze body for long service life. WRAS Approved for use with potable water. Positive flow control at all handwheel settings.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions