??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_1701_201 - Cinch Connectivity Solutions
Bill of material
142-1701-201
PN
Part Number
142-1701-201
DESC
Description
SMA Jack, 2 Hole Flange Mount, Extended Dielectric, .010 Contact
TS
Termination Style
Receptacle
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
Flange Mount, 2 Hole, Extended Dielectric
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions