??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419692 - FOC-OP12-OP12-GL02/25
Bill of material
PHOENIX CONTACT 1419692
MANUID
Product number of the Manufacturer
1419692
DESCSHORT
Short Description
Connecting cable
DESCLONG
Long Description
Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 12
MANUTYPEDESC
Manufacturer Type Description
FOC-OP12-OP12-GL02/25
PREVIEW
Preview
INTNO
International product number
4055626186986
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
AAC108
Degree of protection (IP), mounted
IP68
AAO663
GTIN
4055626186986
AAW338
Manufacturer product designation
Connecting cable
AAU734
Manufacturer product description
Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 12
AAO057
Product type
FOC-OP12-OP12-GL02/25
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions