??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419176 - VS-PPC/ME-IP20-93K-LI/5,0
Bill of material
PHOENIX CONTACT 1419176
MANUID
Product number of the Manufacturer
1419176
DESCSHORT
Short Description
Patch cable
DESCLONG
Long Description
Patch cable, degree of protection: IP65/IP67, cable length: 5 m, number of positions: 4, cable outlet: straight, Sercos
MANUTYPEDESC
Manufacturer Type Description
VS-PPC/ME-IP20-93K-LI/5,0
PREVIEW
Preview
INTNO
International product number
4046356541213
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAT080
Pole number
4
BAD656
Without halogens
No
BAD993
screened
Yes
BAG101
Status display present
No
AAW069
Areas of application for signal and data transmission
Standard
AAD251
Material of the cable mantle
PVC
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
No
BAF281
Use for product
BAB378
Color of coat
signal red RAL 3020
AAC029
min. permissible cable outside temperature, when moving
-40 °C
AAM076
suitable for cable guide chain
No
AAW074
Conductor cross-section, max.
0.340 mm^2
AAC133
Radial networked
No
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
5 m
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
GTIN
4046356541213
AAW338
Manufacturer product designation
Patch cable
AAU734
Manufacturer product description
Sercos III cable, shielded, star quad, AWG 22 stranded (7-wire), RAL 3020 (traffic red), RJ45 connector/IP67 push-pull, metal on RJ45 connector/IP20, length: 5 m
AAO057
Product type
VS-PPC/ME-IP20-93K-LI/5,0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions