??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
EIC Solutions
Description
140C Series - 400 BTU (AC)
Bill of material
AAC-140C-4XT-HC
ORDERNO
CONSTRUCTION
construction
Stainless steel (covers and mounting flange)
COOLING_CAPACITY
cooling capacity
430 – 560 BTUHR
DIMENSIONS
dimensions
11H x 5W x 7D body, 12H x 6W flange
FEATURES
features
Integral power supply, onoff switch, externally accessible fuse and 6' power cord
FREQUENCY
frequency
5060 Hz
HEATING_COOLING
heating cooling
INCLUDES
includes
Mounting hardware and gasket
MOUNTING
mounting
Through-mount
MOUNTING_OPTIONS
mounting options
Note Standard mounting is through-mount, but air conditioner can be flush-mounted with an optional extension frame.
NEMA_RATING
nema rating
NEMA 4X – IndoorOutdoor
OPERATING_RANGE
operating range
Up to 140 degrees F
POWER
power
95-264VAC, 5060 Hz at 1.8-0.9AMPS
TEMPERATURE_CONTROL
temperature control
Adjustable thermostat
WARRANTY
warranty
One year
WEIGHT
weight
18lbs.
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions