??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1408775 - SAC-5P- 3,0-BF145/M12FS SH NC
Bill of material
PHOENIX CONTACT 1408775
MANUID
Product number of the Manufacturer
1408775
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
Sensor/actuator cable, POC halogen-free, irradiated, black RAL 9005, shielded
MANUTYPEDESC
Manufacturer Type Description
SAC-5P- 3,0-BF145/M12FS SH NC
INTNO
International product number
4046356833226
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAH005
rated voltage
48 V
AAP798
Application standards
not available
BAB392
certificate/approval
not available
BAD656
Without halogens
Yes
BAD993
screened
No
BAG101
Status display present
No
AAD251
Material of the cable mantle
POC
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
Yes
BAF281
Use for product
BAB378
Color of coat
black RAL 9005
AAC029
min. permissible cable outside temperature, when moving
-35 °C
AAC028
min. permissible cable outside temperature, fixed laid
-55 °C
AAB912
max. permissible cable outside temperature, fixed laid
145 °C
AAB913
max. permissible cable outside temperature, when moving
120 °C
AAM076
suitable for cable guide chain
Yes
AAW074
Conductor cross-section, max.
0.500 mm^2
AAC133
Radial networked
Yes
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
GTIN
4046356833226
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
Sensor/actuator cable, POC halogen-free, irradiated, black RAL 9005, shielded
AAO057
Product type
SAC-5P- 3,0-BF145/M12FS SH NC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions