??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404388 - VS-08-ST-H21P-RJ45
Bill of material
PHOENIX CONTACT 1404388
MANUID
Product number of the Manufacturer
1404388
DESCSHORT
Short Description
RJ45 male insert
DESCLONG
Long Description
RJ45 male insert, design: RJ45, degree of protection: IP20, number of positions: 8, CAT6, connection method: Insulation displacement connection, connection cross section: AWG 27- 24, cable outlet: straight, color: red, Ethernet
MANUTYPEDESC
Manufacturer Type Description
VS-08-ST-H21P-RJ45
PREVIEW
Preview
INTNO
International product number
4046356313230
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
11.700 mm
BAA020
height
13.500 mm
BAA018
length
30.200 mm
BAG640
Assembly type
Crimp connection
AAC108
Degree of protection (IP), mounted
IP20
BAA295
Degree of soiling
2
AAO663
GTIN
4046356313230
AAW338
Manufacturer product designation
RJ45 male insert
AAU734
Manufacturer product description
RJ45 male insert, CAT6, 8-pos., shielded, IDC pierce connection, for AWG 27 litz wires ... 24, with strain relief
AAO057
Product type
VS-08-ST-H21P-RJ45
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions