??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404278 - VS-TO-RO-MCBK-F1418/1418
Bill of material
PHOENIX CONTACT 1404278
MANUID
Product number of the Manufacturer
1404278
DESCSHORT
Short Description
Terminal outlet
DESCLONG
Long Description
Terminal outlet, degree of protection: IP65/IP67, CAT6, material: Aluminum cast alloy, powder-coated, connection method: IDC connection, color: black
MANUTYPEDESC
Manufacturer Type Description
VS-TO-RO-MCBK-F1418/1418
PREVIEW
Preview
INTNO
International product number
4046356305372
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
38
AAC108
Degree of protection (IP), mounted
BAC461
material of housing
Aluminum cast alloy, powder-coated
AAO663
GTIN
4046356305372
AAW338
Manufacturer product designation
Terminal outlet
AAU734
Manufacturer product description
Terminal outlet RJ45 IP65/67, 2 slots version 6, with protective plugs, 2 cable entries
AAO057
Product type
VS-TO-RO-MCBK-F1418/1418
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions