??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403592 - SAC-8P- 9,8-280/M12FS SH S-VS
Bill of material
PHOENIX CONTACT 1403592
MANUID
Product number of the Manufacturer
1403592
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
Sensor/actuator cable, 8-pos., PUR, halogen-free, gray, shielded, free cable end with wires measuring 16 cm in length, tin-plated and sheath end with shrink sleeve, to straight M12 socket, cable length: 9.8 m
MANUTYPEDESC
Manufacturer Type Description
SAC-8P- 9,8-280/M12FS SH S-VS
INTNO
International product number
4046356660013
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAH005
rated voltage
30 V
AAP798
Application standards
not available
BAB392
certificate/approval
not available
BAD656
Without halogens
No
BAD993
screened
No
BAG101
Status display present
No
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
No
BAF281
Use for product
AAM076
suitable for cable guide chain
No
AAC133
Radial networked
No
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
GTIN
4046356660013
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
Sensor/actuator cable, 8-pos., PUR, halogen-free, gray, shielded, free cable end with wires measuring 16 cm in length, tin-plated and sheath end with shrink sleeve, to straight M12 socket, cable length: 9.8 m
AAO057
Product type
SAC-8P- 9,8-280/M12FS SH S-VS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions