??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
DELTA LINE
Description
13N88
Bill of material
13N88-107.1
ORDERNO
AMBIENT_WORKING_TEMPERATURE_RANGE
ambient working temperature range
-30 to +85°C
BACK_EMF_CONSTANT
back-emf constant
DIAMETER
diameter
13mm
MASS
mass
18g
MAX_AXIAL_SHAFT_LOAD
max axial shaft load
150N
MAX_CONTINUOUS_CURRENT
max continuous current
MAX_CONTINUOUS_TORQUE
max continuous torque
MAX_MOTOR_SPEED
max motor speed
9000rpm
MAX_RADIAL_SHAFT_LOAD
max radial shaft load
1.5 (5mm from bearing)N
MAX_WINDING_TEMPERATURE
max winding temperature
100°C
MECHANICAL_TIME_CONSTANT
mechanical time constant
MOTOR_REGULATION_RK_
motor regulation rk²
NO_LOAD_SPEED
no-load speed
NOMINAL_VOLTAGE
nominal voltage
OUTPUT_POWER
output power
ROTOR_INERTIA
rotor inertia
STALL_TORQUE
stall torque
TERMINAL_RESISTANCE
terminal resistance
TORQUE_CONSTANT
torque constant
TYPICAL_NO_LOAD_CURRENT
typical no-load current
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions