??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
137-0599-411
Bill of material
137-0599-411
PN
Part Number
137-0599-411
DESC
Description
TNC Bulkhead Mount Jack, 0.085" Cable (Front Mount), IP68
TS
Termination Style
Cable
TT
Termination Type
Solder
CT
Cable Type
0.085" Flex cable
BS
Body Style
Straight
GENDER
Gender
Female
BM
Body Material
Stainless Steel
MAXFREQ
Max Frequency
11 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Passivated
TYPE
Type
Bulkhead Jack
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions