??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
135_3402_101 - Cinch Connectivity Solutions
Bill of material
135-3402-101
PN
Part Number
135-3402-101
DESC
Description
MMCX Plug, Right Angle Cabled, RG178
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
GENDER
Gender
Plug
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Right Angle
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions