??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
134-1099-071
Bill of material
134-1099-071
PN
Part Number
134-1099-071
DESC
Description
Adapter, SMP Female / SMPM Female Bullet
PT
Product Type
Standard
BM
Body Material
Beryllium Copper
BP
Body Plating
Gold
CP
Contact Plating
Gold
SS1
Series Side 1
SMP
SS2
Series Side 2
SMPM
BS
Body Style
Straight
IMPEDANCE
Impedance
50
GS1
Gender Side 1
Female
GS2
Gender Side 2
Female
MAXFREQ
Max Frequency
40 Ghz
VSWR
0 to 10 GHz: 1.15 10-30 GHz: 1.35
IL
Insertion Loss
0.12 dB Max at 10 GHz
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions