??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
131_3701_341 - Cinch Connectivity Solutions
Bill of material
131-3701-341
PN
Part Number
131-3701-341
DESC
Description
SMB Jack, Right Angle PCB Mount Bulkhead
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
4 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Right Angle
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions