??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1309310 - SAC-5P-M12FS/1,5-PUR/DTFS 6P
Bill of material
PHOENIX CONTACT 1309310
MANUID
Product number of the Manufacturer
1309310
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
Sensor/actuator cable, 6-position, PUR halogen-free, black-gray RAL 7021, Socket straight M12, coding: A, on Socket straight DEUTSCH DT06-6S Clip locking, cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12FS/1,5-PUR/DTFS 6P
INTNO
International product number
4063151634438
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
59
BAH005
rated voltage
48 V
AAF726
rated current
8 A
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAT080
Pole number
6
AAC108
Degree of protection (IP), mounted
IP67
BAD656
Without halogens
Yes
AAC202
Material of the contact coat
nickel-plated
AAC076
Coding (head 1)
A-coded
BAD993
screened
No
BAG101
Status display present
No
AAW069
Areas of application for signal and data transmission
Mobile hydraulics
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
Yes
AAB418
Design of the electrical connection (head 1)
M12
BAF281
Use for product
BAB378
Color of coat
black-gray RAL 7021
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAM076
suitable for cable guide chain
Yes
AAB226
arrangement of the cable lead-in (head 2)
straight
AAS489
Knurl material
Not relevant
AAB419
Design of the electrical connection (head 2)
DEUTSCH DT06-6S
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Female (socket)
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAW074
Conductor cross-section, max.
0.750 mm^2
AAC133
Radial networked
No
AAW075
Coding
not relevant
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
1.500 m
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
GTIN
4063151634438
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
Sensor/actuator cable, 6-position, PUR halogen-free, black-gray RAL 7021, Socket straight M12, coding: A, on Socket straight DEUTSCH DT06-6S Clip locking, cable length: 1.5 m
AAO057
Product type
SAC-5P-M12FS/1,5-PUR/DTFS 6P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions