??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1296206 - SAC-5P-M12MSL/9,0-280/FSL FE
Bill of material
PHOENIX CONTACT 1296206
MANUID
Product number of the Manufacturer
1296206
DESCSHORT
Short Description
Power cable
DESCLONG
Long Description
Power cable, Plug straight M12, on Socket straight M12
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12MSL/9,0-280/FSL FE
INTNO
International product number
4063151532086
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
AAP798
Application standards
not available
BAB392
certificate/approval
cUL Listed, UL Listed
BAD656
Without halogens
No
AAC076
Coding (head 1)
L-coded
BAD993
screened
No
BAG101
Status display present
No
AAW069
Areas of application for signal and data transmission
Power supply
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
No
AAB418
Design of the electrical connection (head 1)
M12
BAF281
Use for product
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB419
Design of the electrical connection (head 2)
M12
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAC133
Radial networked
No
AAW075
Coding
L - Power
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
GTIN
4063151532086
AAW338
Manufacturer product designation
Power cable
AAU734
Manufacturer product description
Power cable, Plug straight M12, on Socket straight M12
AAO057
Product type
SAC-5P-M12MSL/9,0-280/FSL FE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions