??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
127_2701_801
Bill of material
127-2701-801
PN
Part Number
127-2701-801
DESC
Description
SMP Male, End Launch, Smooth Bore
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Plug
BM
Body Material
Beryllium Copper
FREQUENCY
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
Edge Mount
INTERFACE
Interface
Smooth Bore
BP
Body Plating
Gold
CP
Contact Plating
Gold
PACKAGING
Packaging
Stock
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions