??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
127_0593_011 - Cinch Connectivity Solutions
Bill of material
127-0593-011
PN
Part Number
127-0593-011
DESC
Description
Full Detent Male, Cabled, SMP, 4 Position
TS
Termination Style
Cable
TT
Termination Type
Solder
GENDER
Gender
Plug
MAXFREQ
Max Frequency
40 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions