??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1262026 - SACB-8/ 8-L-25,0PUR SCO
Bill of material
PHOENIX CONTACT 1262026
MANUID
Product number of the Manufacturer
1262026
DESCSHORT
Short Description
Sensor/actuator box
DESCLONG
Long Description
Sensor/actuator box, application: Standard, number of slots: 8, number of positions: 4, coding: A - standard, slot assignment: single, status display: yes; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 25 m, shielding: no
MANUTYPEDESC
Manufacturer Type Description
SACB-8/ 8-L-25,0PUR SCO
PREVIEW
Preview
INTNO
International product number
4063151373221
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAH005
rated voltage
24 V
AAP798
Application standards
IEC 61076-2-101
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
90 °C
BAB392
certificate/approval
not available
AAC108
Degree of protection (IP), mounted
IP65
AAC202
Material of the contact coat
Gold
BAC461
material of housing
Plastic
AAB733
Cable length
25 m
AAB734
Cable length can be configured
No
AAB228
connection for NPN sensors present
No
AAB901
max. current carrying capacity per I/O signal
2 A
AAB903
max. summation current
12 A
AAP381
Number of channels per slots
1
AAP680
Number of sensor/actuator slots
8
BAD391
LED display present
Yes
AAC104
Ground cable suitability of the fixed cable version
Yes
BAD574
Potential separation present
No
AAI870
number of poles sensor/actuator slots
4
BAD833
Explosion protection categories for gases
not relevant
BAD834
Explosion protected category for dusts
not relevant
AAO663
GTIN
4063151373221
AAW338
Manufacturer product designation
Sensor/actuator box
AAU734
Manufacturer product description
Sensor/actuator box, application: Standard, number of slots: 8, number of positions: 4, coding: A - standard, slot assignment: single, status display: yes; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 25 m, shielding: no
AAO057
Product type
SACB-8/ 8-L-25,0PUR SCO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions