??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1260761 - RCK-TGUM/BL16+3/30,0PUR-UX
Bill of material
PHOENIX CONTACT 1260761
MANUID
Product number of the Manufacturer
1260761
DESCSHORT
Short Description
Master cable
DESCLONG
Long Description
Master cable, application: Sensor/actuator box, connection method: M12 socket, number of positions: 19, status display: No; master cable connection: M23 socket, cable length: 30 m, shielding: no, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
RCK-TGUM/BL16+3/30,0PUR-UX
PREVIEW
Preview
INTNO
International product number
4063151413675
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAH005
rated voltage
48 V
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAT080
Pole number
19
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
No
BAD993
screened
No
BAG101
Status display present
No
AAW069
Areas of application for signal and data transmission
Sensor/actuator box
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
Yes
AAB418
Design of the electrical connection (head 1)
not relevant
BAF281
Use for product
BAB378
Color of coat
black RAL 9005
AAC029
min. permissible cable outside temperature, when moving
-5 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
90 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAM076
suitable for cable guide chain
Yes
AAB419
Design of the electrical connection (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
not relevant
AAB379
Type of plug-in contact, head 1
Not relevant
AAW074
Conductor cross-section, max.
0.500 mm^2
AAC133
Radial networked
No
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
GTIN
4063151413675
AAW338
Manufacturer product designation
Master cable
AAU734
Manufacturer product description
Master cable, application: Sensor/actuator box, connection method: M12 socket, number of positions: 19, status display: No; master cable connection: M23 socket, cable length: 30 m, shielding: no, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
RCK-TGUM/BL16+3/30,0PUR-UX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions